PCB terminal block - PT 1,5/ 5-5,0-H PA 1,3,5 - 1746990

The figure shows a 10-position version of the product

PCB terminal block, nominal current: 17.5 A, nom. voltage: 400 V, pitch: 5 mm, number of positions: 5, connection method: Screw connection with wire protector, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • High terminal block capacity thanks to rectangular terminal block space
  • Allows connection of two conductors
  • The latching on the side enables various numbers of positions to be combined
Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1746990
Packing unit 1
GTIN 4046356293525
Custom tariff number 85369010

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback