PCB terminal block - GMKDS 3/ 7-7,62 PIN 3,5 NZ4744 - 1746974

The figure shows a 2-pos. version of the product

PCB terminal block, nominal current: 24 A, rated voltage (III/2): 630 V, nominal cross section: 2.5 mm², pitch: 7.62 mm, number of positions: 7, connection method: Screw connection with tension sleeve, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm

Price:

Overview

Technical data

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
  • Larger pitch for increased voltage requirements
  • Integrated protective guide prevents incorrect insertion of the conductor underneath the tension sleeve
  • The latching on the side enables various numbers of positions to be combined
Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1746974
Packing unit 1
GTIN 4046356293396
Custom tariff number 85369010

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback