Printed-circuit board connector - MSTBA 2,5/13-G-5,08 BK - 1746923

The figure shows a 10-position version of the product

PCB headers, nominal current: 12 A, number of positions: 13, pitch: 5.08 mm, color: black, contact surface: Tin, mounting: Wave soldering

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Your advantages

  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • Well-known mounting principle allows worldwide use
  • Plug-in direction parallel to the PCB
  • Closed contour for optimum stability of the plug-in connection
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1746923
Packing unit 1 pc
Minimum order quantity 50 pc
GTIN 4046356366465
Weight per Piece (excluding packing) 5.090 g
Custom tariff number 85366930
Country of origin DE (Germany)

Configurator

You can configure this product!



PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback