Printed-circuit board connector - MSTBVA 2,5/18-G BK - 1746729

The figure shows a 10-position version of the product

PCB headers, nominal current: 12 A, rated voltage (III/2): 320 V, nominal cross section: 2.5 mm², number of positions: 18, pitch: 5 mm, color: black, contact surface: Tin, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 3.9 mm

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • Well-known mounting principle allows worldwide use
  • Vertical connection enables multi-row arrangement on the PCB
  • Closed contour for optimum stability of the plug-in connection
  • Easy PCB replacement thanks to plug-in modules
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1746729
Packing unit 1 pc
Minimum order quantity 50 pc
GTIN 4046356572644
Weight per Piece (excluding packing) 8.000 g
Custom tariff number 85366930
Country of origin DE (Germany)

Configurator

You can configure this product!



PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback