Printed-circuit board connector - MC 1,5/10-GFR-3,5 THTPANZ71730 - 1746712

No picture available

PCB headers, nominal current: 8 A, number of positions: 10, pitch: 3.5 mm, color: black, contact surface: Tin

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Logo Logo Logo

Key Commercial Data

Orderkey 1746712
Packing unit 1
GTIN 4046356290975
Custom tariff number 85366930

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback