Printed-circuit board connector - MCV 1,5/ 3-G-3,5-RN AU GY - 1746482

The figure shows a 10-position version of the product

PCB headers, nominal current: 8 A, number of positions: 3, pitch: 3.5 mm, color: gray, contact surface: Gold, mounting: Wave soldering

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Your advantages

  • Gold-plated contacts ensure transfer quality remains stable over the long term
  • Well-known mounting principle allows worldwide use
  • Intuitive locking mechanism prevents accidental disconnection
  • Vertical connection enables multi-row arrangement on the PCB
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1746482
Packing unit 1 pc
Minimum order quantity 50 pc
GTIN 4046356290326
Weight per Piece (excluding packing) 0.980 g
Custom tariff number 85366930
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback