Printed-circuit board connector - MVSTBW 2,5/ 2-ST-5,08BDOG,G0SO - 1744934

The figure shows a 10-position version of the product

PCB connector, nominal current: 12 A, rated voltage (III/2): 320 V, nominal cross section: 2.5 mm², number of positions: 2, pitch: 5.08 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Allows connection of two conductors
  • Low temperature rise, thanks to maximum contact force
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1744934
Packing unit 1
GTIN 4046356307284
Custom tariff number 85366990

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback