Printed-circuit board connector - MC 1,5/13-STZ-3,81 1CNBDNZ:548 - 1744316

The figure shows the 10-position version

PCB connector, number of positions: 13, pitch: 3.81 mm, color: green, contact surface: Tin

Price:

Overview

Technical data

FAQs

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
  • Pull-out aid facilitates handling and allows the tensile force to be reduced at the contact point
Logo Logo Logo

Key Commercial Data

Orderkey 1744316
Packing unit 1

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback