Printed-circuit board connector - ICV 2,5/18-G-5,08GYNZ 220E - 1742525

The figure shows a 10-position version of the product

PCB headers, nominal current: 12 A, number of positions: 18, pitch: 5.08 mm, color: gray, contact surface: Tin, mounting: Wave soldering

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Your advantages

  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • Easy PCB replacement thanks to plug-in modules
  • Well-known mounting principle allows worldwide use
  • Inverted header with socket contacts for touch-proof device outputs or PCB/PCB connections
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1742525
Packing unit 1
GTIN 4046356302692
Custom tariff number 85366930

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback