Printed-circuit board connector - MVSTBR 2,5/ 6-ST BK - 1740615

The figure shows a 10-position version of the product

PCB connector, nominal current: 12 A, number of positions: 6, pitch: 5 mm, connection method: Screw connection with tension sleeve, color: black, contact surface: Tin

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1740615
Packing unit 1 pc
GTIN 4017918217679
Weight per Piece (excluding packing) 12.740 g
Custom tariff number 85366990
Country of origin DE (Germany)

Configurator

You can configure this product!



PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback