Printed-circuit board connector - MSTBA 2,5/ 7-G BK AU - 1740194

The figure shows a 10-position version of the product

PCB headers, nominal current: 12 A, number of positions: 7, pitch: 5 mm, color: black, contact surface: Gold, mounting: Wave soldering

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Your advantages

  • Gold-plated contacts ensure transfer quality remains stable over the long term
  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • Well-known mounting principle allows worldwide use
  • Plug-in direction parallel to the PCB
  • Closed contour for optimum stability of the plug-in connection
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1740194
Packing unit 1 pc
GTIN 4017918223359
Weight per Piece (excluding packing) 3.380 g
Custom tariff number 85366930
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback