Printed-circuit board connector - SPC 5/ 6-ST-7,62 BD:NZ2601 - 1739680

The figure shows a 5-pos. version of the product

PCB connector, nominal current: 41 A, number of positions: 6, pitch: 7.62 mm, connection method: Push-in spring connection, color: green, contact surface: Tin

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Your advantages

  • Time saving push-in connection, tools not required
  • Defined contact force ensures that contact remains stable over the long term
  • Clamping space opened by means of fixed screwdriver enables convenient conductor connection
  • Integrated double steel spring provides additional safety in the event of temperature and power fluctuations
  • Optimized for tight installation situations: operation and conductor connection from one direction
  • 600 V UL approval in the smallest of dimensions
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1739680
Packing unit 1
GTIN 4046356288675
Custom tariff number 85366990

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback