Printed-circuit board connector - MC 1,5/10-G-3,5 GY7035 - 1739619

The figure shows a 10-position version of the product

PCB headers, nominal current: 8 A, number of positions: 10, pitch: 3.5 mm, color: light gray, contact surface: Tin, mounting: Wave soldering

Price:

Overview

Technical data

FAQs

Downloads

Your advantages

  • Well-known mounting principle allows worldwide use
  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1739619
Packing unit 1
GTIN 4046356287128
Custom tariff number 85366930

Configurator

You can configure this product!



PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback