Pin strip - PST 1,3/24-5,0 BU - 1739473

The figure shows a 6-position version

Pin strip, nominal current: 12 A, rated voltage (III/2): 320 V, nominal cross section: 1.5 mm², number of positions: 24, pitch: 5 mm, color: blue, contact surface: Tin, mounting: THR soldering, pin layout: Linear pinning, solder pin [P]: 3.5 mm, The maximum current depends on the plug used. The lower of the two current values apply for plug and pin strip. The pin strip is made of highly temperature resistant plastic and is thus suitable for the reflow process.

Price:

Overview

Technical data

Downloads

Your advantages

  • Suitable for wave and reflow soldering processes
  • Optimum pin geometry for all COMBICON pin strip connectors
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1739473
Packing unit 1
GTIN 4046356288231
Custom tariff number 85366930

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback