Feed-through header - MSTB 2,5/ 2-G-5,08-LA AU - 1735031

The figure shows a 15-position version

PCB headers, nominal cross section: 2.5 mm², number of positions: 2, pitch: 5.08 mm, color: green, contact surface: Gold, mounting: Wave soldering, solder pin [P]: 3.2 mm

Price:

Overview

Technical data

Downloads

Your advantages

  • Gold-plated contacts ensure transfer quality remains stable over the long term
  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • For integration of the status indicator for the individual contacts thanks to LED display
  • Well-known mounting principle allows worldwide use
  • Easy PCB replacement thanks to plug-in modules
Logo Logo Logo

Key Commercial Data

Orderkey 1735031
Packing unit 1
GTIN 4017918214814
Custom tariff number 85366930

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback