PCB terminal block - SMKDSN 1,5/ 3-5,08 BK - 1733855

The figure shows a 10-position version of the product

PCB terminal block, nominal current: 13.5 A, rated voltage (III/2): 400 V, nominal cross section: 1.5 mm², pitch: 5.08 mm, number of positions: 3, connection method: Screw connection with tension sleeve, mounting: Wave soldering, conductor/PCB connection direction: 45 °, color: black, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
  • Angled connection enables multi-row arrangement on the PCB
  • Extremely small design for the respective conductor cross section
Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1733855
Packing unit 1 pc
Minimum order quantity 50 pc
GTIN 4046356164535
Weight per Piece (excluding packing) 3.600 g
Custom tariff number 85369010
Country of origin DE (Germany)

Configurator

You can configure this product!



PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback