PCB terminal block - GSMKDSPL 1,5/ 3-7,62 - 1733541

No picture available

PCB terminal block, pitch: 7.62 mm, number of positions: 3, color: green, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm

Price:

Overview

Technical data

Approvals

Downloads

Logo Logo

Key Commercial Data

Orderkey 1733541
Packing unit 1 pc
Minimum order quantity 50 pc
GTIN 4017918231835
Weight per Piece (excluding packing) 5.510 g
Custom tariff number 85369010
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback