Printed-circuit board connector - PT 1,5/ 5-PVH-5,0 BD:N3-+12 - 1731280

The figure shows a 10-position version of the product

PCB connector, nominal current: 12 A, rated voltage (III/2): 400 V, nominal cross section: 1.5 mm², number of positions: 5, pitch: 5 mm, connection method: Screw connection with wire protector, color: green, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • High terminal block capacity thanks to rectangular terminal block space
  • Allows connection of two conductors
  • Horizontal and vertical connection option for optimum conductor routing
  • The latching on the side enables various numbers of positions to be combined
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1731280
Packing unit 1
GTIN 4046356156738
Custom tariff number 85366990

Configurator

You can configure this product!



PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback