Printed-circuit board connector - ICV 2,5/10-G-5,08 AU - 1731044

The figure shows a 10-position version of the product

PCB headers, nominal current: 12 A, nominal cross section: 2.5 mm², number of positions: 10, pitch: 5.08 mm, color: green, contact surface: Gold, mounting: Wave soldering, pin layout: Linear double pinning, solder pin [P]: 3.5 mm

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Gold-plated contacts ensure transfer quality remains stable over the long term
  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • Easy PCB replacement thanks to plug-in modules
  • Well-known mounting principle allows worldwide use
  • Inverted header with socket contacts for touch-proof device outputs or PCB/PCB connections
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1731044
Packing unit 1 pc
Minimum order quantity 50 pc
GTIN 4046356153935
Weight per Piece (excluding packing) 0.200 g
Custom tariff number 85366930
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback