Printed-circuit board connector - EMCV 1,5/10-G-3,81 BK - 1724543

The figure shows a 10-position version of the product

PCB headers, nominal current: 8 A, rated voltage (III/2): 160 V, nominal cross section: 1.5 mm², number of positions: 10, pitch: 3.81 mm, color: black, contact surface: Tin, mounting: Press-in technology, pin layout: Linear pinning, solder pin [P]: 3.8 mm

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Long-term stable press-in connection ensures high holding force without thermal load
  • Vertical connection enables multi-row arrangement on the PCB
  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1724543
Packing unit 1
GTIN 4046356126687
Custom tariff number 85366930

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback