Feed-through header - IMC 1,5/ 9-G-3,81 BK - 1720181

The figure shows a 10-position version of the product

PCB headers, nominal current: 8 A, rated voltage (III/2): 160 V, nominal cross section: 1.5 mm², number of positions: 9, pitch: 3.81 mm, color: black, contact surface: Tin, mounting: Wave soldering, pin layout: Linear double pinning, solder pin [P]: 3.4 mm

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Well-known mounting principle allows worldwide use
  • Inverted header with socket contacts for touch-proof device outputs or PCB/PCB connections
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1720181
Packing unit 1 pc
Minimum order quantity 50 pc
GTIN 4046356112369
Weight per Piece (excluding packing) 3.050 g
Custom tariff number 85366930
Country of origin PL (Poland)

Configurator

You can configure this product!



PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback