SMD female connectors - FP 1,27/ 16-FH - 1714871

The figure shows a 12-pos. version with 12 contacts

SMD female connector, Nominal current at 20 °C: 1.4 A, Test voltage: 500 V AC, number of positions: 16, pitch: 1.27 mm, color: black, contact surface: Gold, mounting: SMD soldering

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Gold-plated contacts ensure transfer quality remains stable over the long term
  • Compact, high-position board-to-board or wire-to-board connectors for space-saving device designs
  • Stacked, coplanar or orthogonal PCB connections enable maximum flexibility in the device
  • Male and female connectors of different height can be combined – for individual PCB spacing of 8 mm ... 13.8 mm
Logo Logo Logo

Key Commercial Data

Orderkey 1714871
Packing unit 1 pc
Minimum order quantity 560 pc
GTIN 4055626400730
Weight per Piece (excluding packing) 1.540 g
Custom tariff number 85366930
Country of origin CZ (Czech Republic)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback