Printed-circuit board connector - FKC 2,5/ 4-ST BDWH:71-74 - 1714838

The figure shows a 10-position version of the product

PCB connector, nominal current: 12 A, rated voltage (III/2): 320 V, nominal cross section: 2.5 mm², number of positions: 4, pitch: 5 mm, connection method: Push-in spring connection, color: green, contact surface: Tin

Price:

Overview

Technical data

Downloads

Your advantages

  • Time saving push-in connection, tools not required
  • Intuitive use through colour coded actuation lever
  • Quick and convenient testing using integrated test option
  • Can be combined with the MSTB 2,5 range
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1714838
Packing unit 1
GTIN 4046356098748
Custom tariff number 85366990

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback