Printed-circuit board connector - GMSTB 2,5 HCV/ 6-ST-7,62RDBD44 - 1714831

The figure shows the 5-position version of the product

PCB connector, nominal current: 16 A, rated voltage (III/2): 1000 V, nominal cross section: 2.5 mm², number of positions: 6, pitch: 7.62 mm, connection method: Screw connection with tension sleeve, color: red, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
  • Integrated double steel spring provides additional safety in the event of temperature and power fluctuations
  • 600 V UL approval in the smallest of dimensions
Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1714831
Packing unit 1
GTIN 4055626529608
Custom tariff number 85366990

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback