Printed-circuit board connector - FKCN 2,5/ 4-STF-5,08 BK - 1713990

No picture available

Plug component, nominal current: 12 A, rated voltage (III/2): 320 V, number of positions: 4, pitch: 5.08 mm, connection method: Push-in spring connection, color: black, contact surface: Tin

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1713990
Packing unit 1 pc
Minimum order quantity 500 pc
GTIN 4055626351179
Weight per Piece (excluding packing) 6.000 g
Custom tariff number 85366990
Country of origin BG (Bulgaria)

Configurator

You can configure this product!



PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback