PCB terminal block - MKKDS 5/ 3-6,35 Z1L - 1713949

No picture available

PCB terminal block, nominal current: 41 A, nom. voltage: 630 V, pitch: 6.35 mm, number of positions: 3, connection method: Screw connection with tension sleeve, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
  • The latching on the side enables various numbers of positions to be combined
  • Conductor connection on several levels enables higher contact density
Logo Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1713949
Packing unit 1 pc
Minimum order quantity 1000 pc
GTIN 4046356092760
Weight per Piece (excluding packing) 21.290 g
Custom tariff number 85369010
Country of origin PL (Poland)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback