Printed-circuit board connector - PC 5/ 3-G-7,62 BK CP1,3 - 1713605

The figure shows a 5-pos. version of the product

PCB headers, rated voltage (III/2): 630 V, number of positions: 3, pitch: 7.62 mm, color: black, contact surface: Tin, mounting: Wave soldering

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Logo Logo Logo Logo

Key Commercial Data

Orderkey 1713605
Packing unit 1
GTIN 4055626323060
Custom tariff number 85366930

Configurator

You can configure this product!



PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback