Printed-circuit board connector - FKC 2,5/ 3-ST-5,08-LR BK BDWH - 1713504

No picture available

Plug component, nominal current: 12 A, rated voltage (III/2): 320 V, number of positions: 3, pitch: 5.08 mm, connection method: Push-in spring connection, color: black, contact surface: Tin

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Your advantages

  • Time saving push-in connection, tools not required
  • Intuitive use through colour coded actuation lever
  • Quick and convenient testing using integrated test option
  • Can be combined with the MSTB 2´,5 range
  • Automatic locking and intuitive release through Lock and Release operating lever in contrasting color
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1713504
Packing unit 1
GTIN 4055626396941
Custom tariff number 85366990

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback