Plug - QC 1,5/ 2-ST CP2 - 1713331

The figure shows a 10-position version of the product

Plug component, nominal current: 12 A, rated voltage (III/2): 630 V, number of positions: 2, pitch: 5 mm, connection method: Displacement connection, Color: green, contact surface: Tin

Price:

Overview

Technical data

FAQs

Downloads

Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1713331
Packing unit 1
GTIN 4055626320748
Custom tariff number 85366990

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback