Printed-circuit board connector - MSTBT 2,5/ 5-ST-5,08 PA1,5 - 1712952

The figure shows a 10-position version of the product

Plug component, nominal current: 12 A, rated voltage (III/2): 320 V, number of positions: 5, pitch: 5.08 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Tin

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1712952
Packing unit 1
GTIN 4055626305431
Custom tariff number 85366990

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback