Printed-circuit board connector - MCV 1,5/ 6-GFR-3,81 P26 THRR56 - 1712814

Header, nominal current: 8 A, rated voltage (III/2): 160 V, number of positions: 6, pitch: 3.81 mm, Color: black, contact surface: Tin, mounting: THR soldering, User information and design recommendations for through hole reflow technology can be found under “Downloads”

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Your advantages

Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1712814
Packing unit 1 pc
Minimum order quantity 200 pc
Catalog page Page 185 (NTK-2006)
GTIN 4046356092784
Weight per Piece (excluding packing) 4.950 g
Custom tariff number 85366930
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback