Printed-circuit board connector - MSTB 2,5 HC/ 6-ST-5,08 BD:-B-U - 1712811

No picture available

Plug component, nominal current: 16 A, rated voltage (III/2): 320 V, number of positions: 6, pitch: 5.08 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Tin

Price:

Overview

Technical data

FAQs

Downloads

Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1712811
Packing unit 1
GTIN 4055626296753
Custom tariff number 85366990

Configurator

You can configure this product!



PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback