TFMC 1,5/ 6-STF-3,5 AU - 1712727

No picture available

Plug component, nominal current: 8 A, number of positions: 6, pitch: 3.5 mm, connection method: Push-in spring connection, Color: green, contact surface: Gold

Price:

Overview

Technical data

FAQs

Downloads

Logo Logo Logo Logo

Key Commercial Data

Orderkey 1712727
Packing unit 1
GTIN 4055626293622
Custom tariff number 85366990

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback