Printed-circuit board connector - ZEC 1,5/ 3-ST-5,0 C1,2 R1,3 - 1712425

The figure shows a 10-position version of the product

Direct connector, nominal current: 10 A, rated voltage (III/2): 320 V, number of positions: 3, pitch: 5 mm, connection method: Spring-cage connection, Color: green, contact surface: Tin, mounting: Direct plug-in method

Price:

Overview

Technical data

FAQs

Downloads

Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1712425
Packing unit 1
GTIN 4055626306377
Custom tariff number 85366930

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback