PCB terminal block - PLA 5/ 2-7,5-ZF MC BK/RD - 1712218

No picture available

PCB terminal block, nominal current: 41 A, nom. voltage: 1000 V, pitch: 7.5 mm, number of positions: 2, connection method: Push-lock spring connection, mounting: Wave soldering, conductor/PCB connection direction: 30 °, color: multi-color

Price:

Overview

Technical data

FAQs

Downloads

Your advantages

  • Tool-free lever principle enables time-saving connection and release of conductors with/without ferrules
  • Defined contact force ensures that contact remains stable over the long term
  • Time-saving push-in connection when lever is closed
  • Unrestricted 600-V-UL approval thanks to compact zig-zag pinning
  • Quick and convenient testing using integrated test option
Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1712218
Packing unit 1 pc
Minimum order quantity 1000 pc
GTIN 4055626313054
Weight per Piece (excluding packing) 10.400 g
Custom tariff number 85369010
Country of origin SK (Slovakia)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback