Printed-circuit board connector - MC 1,5/ 4-ST-3,81 BK BDWH:-GND - 1711541

No picture available

Plug component, nominal current: 8 A, rated voltage (III/2): 160 V, number of positions: 4, pitch: 3.81 mm, connection method: Screw connection with tension sleeve, color: black, contact surface: Tin

Price:

Overview

Technical data

FAQs

Downloads

Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1711541
Packing unit 1
GTIN 4055626241739
Custom tariff number 85366990

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback