PCB terminal block - PTSA 1,5/ 8-3,5-ZI MIX BD:NZ - 1711514

No picture available

PCB terminal block, nominal current: 8 A, nom. voltage: 250 V, pitch: 3.5 mm, number of positions: 8, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 45 °, color: multi-color



Technical data



Your advantages

  • Time saving push-in connection, tools not required
  • Defined contact force ensures that contact remains stable over the long term
  • Angled connection enables multi-row arrangement on the PCB
Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1711514
Packing unit 1 pc
Minimum order quantity 3000 pc
GTIN 4046356082471
Weight per Piece (excluding packing) 4.390 g
Custom tariff number 85369010
Country of origin DE (Germany)


586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback