Base strip - MCV 1,5/ 5-G-3,5 THT CP3 - 1711080

No picture available

Header, nominal current: 8 A, number of positions: 5, pitch: 3.5 mm, color: black, contact surface: Tin

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Your advantages

Logo Logo Logo

Key Commercial Data

Orderkey 1711080
Packing unit 1
GTIN 4046356079730
Custom tariff number 85366930

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback