Printed-circuit board connector - TFMC 1,5/ 8-STF-3,5 BK AU - 1710987

The figure shows a 16-position version with threaded flange

Plug component, nominal current: 8 A, rated voltage (III/2): 160 V, number of positions: 8, pitch: 3.5 mm, connection method: Push-in spring connection, Color: black, contact surface: Gold

Price:

Overview

Technical data

FAQs

Downloads

Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1710987
Packing unit 1
GTIN 4055626199078
Custom tariff number 85366990

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback