Printed-circuit board connector - MC 1,5/12-STF-3,5 AU - 1710078

Plug component, nominal current: 8 A, rated voltage (III/2): 160 V, nominal current (Ex): 8 A, nominal voltage (Ex): 160 V, number of positions: 12, pitch: 3.5 mm, connection method: Screw connection with tension sleeve, Color: green, contact surface: Gold

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1710078
Packing unit 1 pc
GTIN 4046356073028
Weight per Piece (excluding packing) 9.330 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback