GMSTB 2,5/ 2-ST-7,62 BDS12X28 - 1709997

The figure shows a 10-position version of the product

PCB connector, number of positions: 2, pitch: 7.62 mm, color: green, contact surface: Tin

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Larger pitch for increased voltage requirements
  • Allows connection of two conductors
Logo Logo Logo

Key Commercial Data

Orderkey 1709997
Packing unit 1
GTIN 4055626128405
Custom tariff number 85366990

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback