Printed-circuit board connector - GIC 2,5/ 4-ST-7,62 BDS:1-4KL2 - 1709983

The figure shows a 10-position version of the product

PCB connector, number of positions: 4, pitch: 7.62 mm, color: green, contact surface: Tin

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Larger pitch for increased voltage requirements
  • Inverted connector with pin contacts for touch-proof device outputs or free-hanging cable/cable connections
Logo Logo Logo

Key Commercial Data

Orderkey 1709983
Packing unit 1
GTIN 4055626126623
Custom tariff number 85366990

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback