Printed-circuit board connector - MSTB 2,5/ 2-ST-5,08 RD BD:+,- - 1709938

No picture available

Plug component, nominal current: 12 A, rated voltage (III/2): 320 V, number of positions: 2, pitch: 5.08 mm, connection method: Screw connection with tension sleeve, Color: red, contact surface: Tin

Price:

Overview

Technical data

FAQs

Downloads

Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1709938
Packing unit 1 pc
Minimum order quantity 50 pc
GTIN 4055626206592
Weight per Piece (excluding packing) 3.600 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback