PCB terminal block - MKDS 10 HV/ 9-ZB-10,16 - 1709759

The figure shows a 5-pos. version of the product

PCB terminal block, nominal current: 76 A, nom. voltage: 1000 V, pitch: 10.16 mm, number of positions: 9, connection method: Screw connection with tension sleeve, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
  • Unrestricted 600-V-UL approval thanks to compact zig-zag pinning
  • Integrated protective guide prevents incorrect insertion of the conductor underneath the tension sleeve
Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1709759
Packing unit 1 pc
Minimum order quantity 50 pc
Catalog page Page 453 (C-1-2013)
GTIN 4046356074278
Weight per Piece (excluding packing) 72.660 g
Custom tariff number 85369010
Country of origin CN (China)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback