Printed-circuit board connector - FKC 2,5 HC/ 2-ST-10,16-LR BD1-2 - 1709702

The figure shows the standard item

Plug component, nominal current: 16 A, rated voltage (III/2): 630 V, number of positions: 2, pitch: 10.16 mm, connection method: Push-in spring connection, color: green, contact surface: Tin, COMBICON connectors may only be activated under no load conditions. If for operating reasons small loads must be switched, experimental values are available upon request.

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1709702
Packing unit 1
GTIN 4055626084183
Custom tariff number 85366990

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback