Printed-circuit board connector - SMSTB 2,5/ 4-ST BU BD:NZ2022 - 1709649

No picture available

Plug component, nominal current: 12 A, number of positions: 4, pitch: 5 mm, connection method: Screw connection, Color: blue grey, contact surface: Tin

Price:

Overview

Technical data

FAQs

Downloads

Logo Logo Logo Logo

Key Commercial Data

Orderkey 1709649
Packing unit 1
GTIN 4046356073981
Custom tariff number 85366990

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback