Printed-circuit board connector - IPC 5/ 9-STGF-7,62 - 1709335

The figure shows a 5-pos. version of the product

Plug component, nominal current: 41 A, rated voltage (III/2): 1000 V, number of positions: 9, pitch: 7.62 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Tin

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
  • Inverted connector with pin contacts for touch-proof device outputs or free-hanging cable/cable connections
  • Screwable flange for superior mechanical stability
  • 600 V UL approval in the smallest of dimensions
Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1709335
Packing unit 1 pc
Minimum order quantity 50 pc
Catalog page Page 527 (C-1-2013)
GTIN 4046356075886
Weight per Piece (excluding packing) 49.800 g
Custom tariff number 85366990
Country of origin PL (Poland)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback