PLH 16/ 5-10 BU/GY/GY/GY/GN - 1708845

No picture available

PCB terminal block, nominal current: 76 A, nom. voltage: 400 V, pitch: 10 mm, number of positions: 5, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: multi-color

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Your advantages

  • Tool-free lever principle enables time-saving connection and release of conductors with/without ferrules
  • Defined contact force ensures that contact remains stable over the long term
  • Time-saving push-in connection when lever is closed
  • Quick and convenient testing using integrated test option
Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1708845
Packing unit 1
GTIN 4055626024912
Custom tariff number 85369010

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback