Panel feed-through terminal block - TW 95/ 2-CL - 1708753

The figure shows a 5-pos. version of the product

Panel feed-through terminal block, connection method: T-LOX knee lever connection, Cable lug connection, number of positions: 2, load current: 232 A, cross section: 25 mm² - 95 mm², AWG 4 - 3/0, connection direction of the conductor to plug-in direction: 0 °, width: 71 mm, color: gray

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Your advantages

  • Lever actuation enables time-saving and smooth connection of large conductors
  • Defined contact force ensures that contact remains stable over the long term
  • 90° open clamping space allows the conductor to be conveniently swiveled
  • Quick, tool-free mounting on the housing wall using a fixing wedge
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1708753
Packing unit 1 pc
Minimum order quantity 10 pc
GTIN 4055626020389
Weight per Piece (excluding packing) 448.000 g
Custom tariff number 85369010
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback