FRONT-GMSTB 2,5/10-ST7,62CPBD6 - 1708466

The figure shows a 10-position version of the product

PCB connector, nominal current: 12 A, number of positions: 10, pitch: 7.62 mm, connection method: Front screw connection, color: green, contact surface: Tin

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Optimized for tight installation situations: operation and conductor connection from one direction
  • Larger pitch for increased voltage requirements
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1708466
Packing unit 1
GTIN 4055626002217
Custom tariff number 85366990

Configurator

You can configure this product!



PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback